Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56H60 203
Part #:XI1260
Catalog #:325Q56H60 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | D: | 4 |
| C: | 7.5 in | J: | 6.14 in |
| O: | 6.75 in | F: | 2 |
| B: | 5.75 | V: | 3.66 in |
| M: | 10.7 | L: | 5.02 in |
| K: | 9.38 in | N: | 7.06 |
| H: | 3.5 in | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Ratio: | 60:1 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 3/16 X 1.63 |
| Motor Frame Size: | 56C | Reducer Style: | Standard |
| Input Bore (C Face): | 0.63 | Efficiency: | 80 |
| Output Diameter (in): | 2.188 in | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 2.114 |
| Series Code: | Raider | Mounting Style: | Shaft Mt |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3274 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288362777 | Weight: | 77.00 LB |

