Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375UL50
Part #:XJ0009
Catalog #:375UL50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.91 | H: | 3.88 in |
| F: | 4.75 | B: | 9.5 |
| Y: | 2.91 in | K: | 4.25 in |
| N: | 7.75 | X: | 1 in |
| V: | 3.5 in | L: | 8.38 in |
| D: | 3.88 | J: | 8.5 in |
| C: | 10.44 in | O: | 3.5 in |
| I: | 5.74 in | H-Tap size: | 1/2 - 13 in |
| Center Distance (in): | 3.75 in | T: | 1.625 |
| U: | 1 in | G: | 2.38 |
| A: | 6.38 | TAP Depth: | 1 in |
| E: | 4.25 |
Technical Specifications
| Thrust Rating - output shaft: | 4015 | Ratio: | 50:1 |
| Efficiency: | 80 | Key Length: | 1.75 |
| Key Sq.: | 0.25 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Input Style: | Solid Shaft | Center Distance (in): | 3.75 |
| Model Code: | 375U | Input Diameter (in): | 1 in |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 2.82 |
| Service Factor: | 1 | Output Shaft Assembly Code: | L |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 X 2.81 |
| Assembly: | U-L | Input Keyway: | 1/4 X 1.75 in |
| Mounting Style: | No Base | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288363422 | Weight: | 120.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

