Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375UL60
Part #:XJ0010
Catalog #:375UL60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 2.91 in | J: | 8.5 in |
| N: | 7.75 | H: | 3.88 in |
| C: | 10.44 in | V: | 3.5 in |
| M: | 2.91 | K: | 4.25 in |
| L: | 8.38 in | F: | 4.75 |
| O: | 3.5 in | B: | 9.5 |
| X: | 1 in | D: | 3.88 |
| I: | 5.74 in | T: | 1.625 |
| H-Tap size: | 1/2 - 13 in | E: | 4.25 |
| A: | 6.38 | U: | 1 in |
| TAP Depth: | 1 in | G: | 2.38 |
| Center Distance (in): | 3.75 in |
Technical Specifications
| Reducer Style: | Standard | Thrust Rating - output shaft: | 4255 |
| Ratio: | 60:1 | Input Speed: | 1750 |
| Key Sq.: | 0.25 | Shaft Seal Material: | Nitrile |
| Key Length: | 1.75 | Efficiency: | 80 |
| Assembly: | U-L | Series Code: | Raider |
| Output RPM: | 29.1 | Output Shaft Assembly Code: | L |
| Input Keyway: | 1/4 X 1.75 in | Input HP @ 1750 RPM: | 2.39 |
| No. of Gear Reductions: | Single | Mounting Style: | No Base |
| Output Key: | 3/8 X 2.81 | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 3.75 | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 1 in |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Model Code: | 375U |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3761 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288363439 | Weight: | 113.65 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

