Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q140H40
Part #:XJ0338
Catalog #:375Q140H40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 7.63 in | B: | 9.5 |
| M: | 9.63 | H: | 3.88 in |
| D: | 3.88 | L: | 4.93 in |
| K: | 10.44 in | C: | 10.44 in |
| N: | 4.81 | F: | 4.75 |
| J: | 8.5 in | R: | 3.38 in |
| BE: | 0.38 in | T: | 2.4375 |
| LQ: | 6.01 in | G: | 2.38 |
| I: | 5.74 in | BD: | 6.5 |
| A: | 9.5 | AJ: | 5.88 |
| Center Distance (in): | 3.75 in | AK: | 4.5 |
| AG: | 9.63 | E: | 4.25 |
| BF: | 0.41 |
Technical Specifications
| Thrust Rating - output shaft: | 3695 | Input Bore (C Face): | 0.875 |
| Input Speed: | 1750 | Ratio: | 40:1 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Reducer Style: | Standard | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Bore Code: | 39 |
| Input HP @ 1750 RPM: | 3.35 | Output Diameter (in): | 2.438 in |
| Output RPM: | 43.7 | Series Code: | Raider |
| Mounting Style: | Shaft Mt | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Model Code: | 375Q |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 3.75 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3818 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288365716 | Weight: | 122.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

