Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 375Q180H30
Part #:XJ0347
Catalog #:375Q180H30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Forged or Cast Bronze Worm Gears: Provide optimun balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | L: | 4.93 in |
| H: | 3.88 in | N: | 4.81 |
| K: | 10.44 in | D: | 3.88 |
| B: | 9.5 | R: | 4.5 in |
| P: | 7.63 in | C: | 10.44 in |
| M: | 9.63 | F: | 4.75 |
| BE1: | 0.5 in | I: | 5.74 in |
| AJ: | 7.25 | LQ: | 7.29 in |
| G: | 2.38 | Center Distance (in): | 3.75 in |
| E: | 4.25 | A: | 9.5 |
| AK: | 8.5 | AG: | 9.63 |
| BD: | 9 | T: | 2.4375 |
| BF: | 0.53 |
Technical Specifications
| Input Speed: | 1750 | Motor Frame Size: | 180TC |
| Ratio: | 30:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 3375 | Input Bore (C Face): | 1.125 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Frame Size: | 180TC |
| Center Distance (in): | 3.75 | Model Code: | 375Q |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.125 in |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Mounting Style: | Shaft Mt | Input Style: | C-Face Quill |
| Product Type: | Worm Speed Reducer | Bore Code: | 39 |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.438 in |
| Input HP @ 1750 RPM: | 4.43 | Input RPM: | 1,750 |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,678 lb | Output Torque Rating (in-lb): | 3949 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288365778 | Weight: | 128.65 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

