Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q140L40
Part #:XK0128
Catalog #:450Q140L40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.88 | F: | 5.81 |
| L: | 6.42 in | M: | 13.16 |
| P: | 9 in | K: | 4.78 in |
| O: | 3.38 in | H: | 4.5 in |
| N: | 8.44 | J: | 9.56 in |
| V: | 3.38 in | C: | 11.94 in |
| D: | 4.5 | R: | 3.38 in |
| TAP Depth: | 1 in | Center Distance (in): | 4.5 in |
| G: | 2.91 | AJ: | 5.88 |
| AK: | 4.5 | T: | 1.625 |
| H-Tap size: | 5/8 - 11 in | I: | 6.42 in |
| BD: | 6.76 | BF: | 0.41 |
| BE: | 0.38 in | LQ: | 6.69 in |
| E: | 4.78 | A: | 7.38 |
Technical Specifications
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 6820 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Motor Frame Size: | 140TC | Assembly: | Q-L |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 2.50 | Series Code: | Raider |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | L | Input Style: | C-Face Quill |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.96 |
| Mounting Style: | No Base | Frame Size: | 140TC |
| Center Distance (in): | 4.5 | Output RPM: | 43.7 |
| Model Code: | 450Q | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5750 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288366874 | Weight: | 170.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

