Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q180R60
Part #:XL0110
Catalog #:516Q180R60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 12.5 | V: | 4.16 in |
| M: | 13.91 | K: | 5.5 in |
| J: | 11 in | R: | 4.5 in |
| N: | 9.06 | D: | 5.31 |
| C: | 13.75 in | F: | 5.81 |
| L: | 7.42 in | H: | 5.31 in |
| O: | 4.16 in | P: | 10.47 in |
| TAP Depth: | 1 in | H-Tap size: | 5/8 - 11 in |
| BF: | 0.53 | A: | 7.38 |
| T: | 2 | BE1: | 0.5 in |
| BD: | 9 | E: | 5.5 |
| AJ: | 7.25 | G: | 2.91 |
| AK: | 8.5 | Center Distance (in): | 5.16 in |
| I: | 7.42 in | LQ: | 8.78 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 60:1 | Efficiency: | 80 |
| Motor Frame Size: | 180TC | Input Speed: | 1750 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 6820 | Output Key: | 1/2 X 2.81 |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 2.000 in |
| Input Style: | C-Face Quill | Mounting Style: | No Base |
| Model Code: | 516Q | Output RPM: | 29.1 |
| Center Distance (in): | 5.16 | Series Code: | Raider |
| Assembly: | Q-R | Input HP @ 1750 RPM: | 4.13 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Frame Size: | 180TC | Output Shaft Assembly Code: | R |
| Ratio Range: | 60:1 | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Output Torque Rating (in-lb): | 6825 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288368816 | Weight: | 234.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

