Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q210R30
Part #:XL0137
Catalog #:516Q210R30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 13.75 in | N: | 9.06 |
| J: | 11 in | D: | 5.31 |
| K: | 5.5 in | P: | 10.47 in |
| R: | 4.5 in | O: | 4.16 in |
| H: | 5.31 in | B: | 12.5 |
| L: | 7.42 in | V: | 4.16 in |
| M: | 13.91 | F: | 5.81 |
| AK: | 8.5 | A: | 7.38 |
| BD: | 9 | BF: | 0.53 |
| H-Tap size: | 5/8 - 11 in | TAP Depth: | 1 in |
| AJ: | 7.25 | E: | 5.5 |
| LQ: | 8.78 in | I: | 7.42 in |
| BE1: | 0.5 in | T: | 2 |
| Center Distance (in): | 5.16 in | G: | 2.91 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 30:1 |
| Input Speed: | 1750 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 5569 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Ratio Range: | 30:1 |
| Output Diameter (in): | 2.000 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | R | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 8.43 | Series Code: | Raider |
| Input Style: | C-Face Quill | Assembly: | Q-R |
| Frame Size: | 210TC | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.16 | Output Key: | 1/2 X 2.81 |
| Model Code: | 516Q | Input Diameter (in): | 1.375 in |
| Service Factor: | 1 | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 7749 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
General Specifications
| UPC: | 662288368991 | Weight: | 230.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

