Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600UL10
Part #:XM0003
Catalog #:600UL10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 6.38 in | B: | 14.5 |
| D: | 6.5 | F: | 6.38 |
| Y: | 3.75 in | L: | 11.75 in |
| X: | 1.5 in | O: | 4.56 in |
| M: | 3.75 | H: | 6.5 in |
| C: | 16.5 in | J: | 12.75 in |
| V: | 4.56 in | N: | 10 |
| U: | 1.5 in | TAP Depth: | 1 in |
| I: | 8.25 in | T: | 2.25 |
| A: | 8.13 | H-Tap size: | 5/8 - 11 in |
| Center Distance (in): | 6 in | G: | 3.19 |
| E: | 6.38 |
Technical Specifications
| Key Length: | 2.94 | Input Speed: | 1750 |
| Key Sq.: | 0.375 | Shaft Seal Material: | Nitrile |
| Ratio: | 10:1 | Efficiency: | 80 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 5398 |
| Gear Type: | Worm | Model Code: | 600U |
| Output Diameter (in): | 2.250 in | Input HP @ 1750 RPM: | 28.74 |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Assembly: | U-L |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Mounting Style: | No Base | Input RPM: | 1,750 |
| Input Keyway: | 3/8 X 2.94 in | Center Distance (in): | 6 |
| Output Key: | 1/2 X 3.50 | Output Shaft Assembly Code: | L |
| Product Type: | Worm Speed Reducer | Input Style: | Solid Shaft |
| Output RPM: | 175 | Input Diameter (in): | 1.5 in |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9722 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288369547 | Weight: | 240.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

