Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 264 25/1 A WR 56C
Part #:0230-07172
Catalog #:264 25/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Model Code: | 264 |
| Ratio: | 25:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 2.31 | Frame Size: | 56C |
| Product Type: | RIGHT ANGLE | Service Factor: | 1.0 |
| Series Code: | 260PCX | Output RPM: | 70 |
| Input Diameter (in): | 0.625 in | Style: | A |
| Output Diameter (in): | 1.250 in | Mounting Style: | A |
| Center Distance (in): | 2.63 | No. of Gear Reductions: | 1 |
| Keyway: | 3/16 x 3/32 | Output Shaft Orientation: | LR |
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Overhung Load: | 1,150 | Motor Frame Size: | 56C |
| Reduction: | SINGLE | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1640 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961801760 | Weight: | 38.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

