Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM818-15-L-56
Part #:GR8180040.00
Catalog #:GR-BM818-15-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.09 in | Center Distance (in): | 1.75 in |
| N: | 4.31 | AJ: | 5.88 |
| M: | 1.76 | BE: | 0.38 in |
| B: | 5.06 | LM: | 6.7 |
| J: | 4.19 in | BD: | 6.5 |
| G: | 1.38 | C: | 5.75 in |
| U: | 0.625 in | RQ: | 3.59 in |
| BF: | 0.41 | O*: | 1.84 in |
| LQ: | 4.09 in | T: | 0.875 |
| O: | 2.05 in | F: | 2.75 |
| D: | 2.06 | AK: | 4.5 |
| I: | 3.24 in | L: | 4.45 in |
| H-Tap size: | 5/16-18 UNC in | TAP Depth: | 0.63 in |
| A: | 3.56 |
Technical Specifications
| Input HP: | 1.224 | Keyway: | 3/16 X 3/32 |
| Series Code: | GR | Output HP: | 1.058 |
| Output Key: | 3/16 X 1.38 | Input Style: | Flexible Coupling Input |
| Overhung Load: | 1,200 | Nominal Motor HP Rating to HP @ 1750 RPM: | 1 |
| Output Style: | L | Output Shaft Assembly Code: | L |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Mounting Style: | No Base | Output RPM: | 116 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Frame Size: | 56C |
| Output Shaft Orientation: | L | Input RPM: | 1,750 |
| Series Style: | GR-BM-L | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.224 |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.38 in |
| Center Distance (in): | 1.75 | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | Model Code: | BM818 |
| Ratio: | 15:1 | Input Quill Diameter (in): | 0.625 in |
| Assembly: | BM-L | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Motor HP Rating: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Ratio Range: | 15:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 571 in/lbs |
General Specifications
| UPC: | 690310006993 | Weight: | 26.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

