Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-BMQ821-100-L-56
Part #:GRG8210120.00
Catalog #:GRG-BMQ821-100-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | Center Distance (in): | 2.06 in |
| AJ: | 5.88 | RQ: | 4.06 in |
| F: | 3 | B: | 5.8 |
| G: | 1.44 | O*: | 2.08 in |
| I: | 3.61 in | U: | 0.625 in |
| LQ: | 4.46 in | BE: | 0.38 in |
| N: | 4.68 | C: | 6.38 in |
| M: | 1.76 | BD: | 6.5 |
| J: | 4.75 in | D: | 2.28 |
| O: | 2.29 in | AK: | 4.5 |
| K: | 2.5 in | LM: | 7.07 |
| L: | 4.82 in | BF: | 0.41 |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16-18 UNC in |
| A: | 3.81 |
Technical Specifications
| Input RPM: | 1,750 | Overhung Load: | 1,580 |
| Keyway: | 3/16 X 3/32 | Mounting Style: | No Base |
| Output Key: | 1/4 X 1.44 | Output Shaft Assembly Code: | L |
| Output RPM: | 17 | No. of Gear Reductions: | Single |
| Output Style: | L | Input Style: | C-Face Quill |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Series Code: | GRG | Output HP: | 0.122 |
| Output Shaft Orientation: | L | Frame Size: | 56C |
| Input HP: | 0.217 | Series Style: | GRG-BMQ-L |
| Input HP @ 1750 RPM: | 0.217 | Output Diameter (in): | 1.000 in |
| Assembly: | BMQ-L | Series: | GRG Series - Ironman Worm Gear Reducers |
| Model Code: | BMQ821 | Thrust Rating - output shaft: | 1144 |
| Ratio: | 100:1 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56 | Input Keyway: | 3/16 X 1.38 in |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.06 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Quill Diameter (in): | 0.625 in | Motor HP Rating: | 0.166667 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 439 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,580 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310036877 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

