Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRG-B832-50-R
Part #:GRG8320015.00
Catalog #:GRG-B832-50-R
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | C: | 9.38 in |
| L: | 6.76 in | D: | 3.5 |
| K: | 3.75 in | J: | 7.5 in |
| N: | 7.06 | I: | 5.02 in |
| O: | 3.66 in | T: | 1.5 |
| Center Distance (in): | 3.25 in | F: | 4 |
| U: | 0.875 in | B: | 8.5 |
| G: | 2 | O*: | 3.42 in |
| H-Tap size: | 7/16-14 UNC in | TAP Depth: | 0.88 in |
| A: | 5.75 |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | GRG |
| Output Style: | R | Input HP: | 2.462 |
| Input Style: | Solid Shaft | Output Key: | 3/8 X 2.63 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | R |
| Overhung Load: | 2,275 | Mounting Style: | No Base |
| Keyway: | 3/16 X 3/32 | Series Style: | GRG-B-R |
| Output RPM: | 35 | Output HP: | 1.841 |
| Output Shaft Assembly Code: | R | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.500 in | Reducer: | Worm - Right Angle |
| Model Code: | B832 | Input HP @ 1750 RPM: | 2.462 |
| Ratio Range: | 50:1 | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Service Factor: | 1 | Assembly: | B-R |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.63 in |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Series: | GRG Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3315 in/lbs |
General Specifications
| UPC: | 690310043752 | Weight: | 71.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

