Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UL40
Part #:XB1008
Catalog #:133UL40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | F: | 2 |
| M: | 1.81 | V: | 2.16 in |
| B: | 4 | C: | 4.66 in |
| D: | 1.72 | O: | 2 in |
| X: | 0.5 in | L: | 4.03 in |
| J: | 3.25 in | H: | 1.72 in |
| Y: | 1.76 in | N: | 4 |
| Center Distance (in): | 1.33 in | G: | 1 |
| H-Tap size: | 5/16 - 18 in | A: | 2.88 |
| U: | 0.5 in | T: | 0.625 |
| TAP Depth: | 0.5 in | E: | 1.63 |
| I: | 2.12 in |
Technical Specifications
| Key Length: | 1 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 1399 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Key Sq.: | 0.125 | Ratio: | 40:1 |
| Output Key: | 3/16 X 1.31 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.26 | Ratio Range: | 40:1 |
| Product Type: | Worm Speed Reducer | Input Style: | Solid Shaft |
| Assembly: | U-L | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.5 in | Input Keyway: | 1/8 X 1.38 in |
| Reducer: | Worm - Right Angle | Mounting Style: | No Base |
| Center Distance (in): | 1.33 | Model Code: | 133U |
| Gear Type: | Worm | Output RPM: | 43.7 |
| Output Diameter (in): | 0.625 in | Series Code: | Raider |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Torque Rating (in-lb): | 322 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288337225 | Weight: | 17.00 LB |

