Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UL50
Part #:XB1009
Catalog #:133UL50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4 | C: | 4.66 in |
| X: | 0.5 in | D: | 1.72 |
| F: | 2 | Y: | 1.76 in |
| V: | 2.16 in | H: | 1.72 in |
| L: | 4.03 in | N: | 4 |
| O: | 2 in | M: | 1.81 |
| J: | 3.25 in | K: | 1.63 in |
| G: | 1 | A: | 2.88 |
| T: | 0.625 | TAP Depth: | 0.5 in |
| E: | 1.63 | U: | 0.5 in |
| Center Distance (in): | 1.33 in | I: | 2.12 in |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Ratio: | 50:1 | Thrust Rating - output shaft: | 1399 |
| Reducer Style: | Standard | Key Sq.: | 0.125 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Key Length: | 1 |
| Product Type: | Worm Speed Reducer | Mounting Style: | No Base |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.33 | Input HP @ 1750 RPM: | 0.22 |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/8 X 1.38 in | Input Diameter (in): | 0.5 in |
| Output RPM: | 35 | Service Factor: | 1 |
| Output Diameter (in): | 0.625 in | Output Shaft Assembly Code: | L |
| Model Code: | 133U | Series Code: | Raider |
| Assembly: | U-L | Output Key: | 3/16 X 1.31 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Torque Rating (in-lb): | 327 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288337232 | Weight: | 17.00 LB |

