Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UR20
Part #:XB1015
Catalog #:133UR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 1.76 in | K: | 1.63 in |
| H: | 1.72 in | N: | 4 |
| X: | 0.5 in | C: | 4.66 in |
| O: | 2 in | J: | 3.25 in |
| M: | 1.81 | F: | 2 |
| L: | 4.03 in | V: | 1.94 in |
| D: | 1.72 | B: | 4 |
| TAP Depth: | 0.5 in | H-Tap size: | 5/16 - 18 in |
| U: | 0.5 in | T: | 0.625 |
| E: | 1.63 | G: | 1 |
| I: | 2.12 in | Center Distance (in): | 1.33 in |
| A: | 2.88 |
Technical Specifications
| Reducer Style: | Standard | Key Sq.: | 0.125 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 1241 |
| Key Length: | 1 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.46 |
| Output Shaft Assembly Code: | R | Gear Type: | Worm |
| Model Code: | 133U | Input Keyway: | 1/8 X 1.38 in |
| Series Code: | Raider | Output RPM: | 87.5 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Product Type: | Worm Speed Reducer | Output Key: | 3/16 X 1.31 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.625 in |
| Mounting Style: | No Base | Input RPM: | 1,750 |
| Assembly: | U-R | Input Diameter (in): | 0.5 in |
| Center Distance (in): | 1.33 | Ratio Range: | 20:1 |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 320 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288337287 | Weight: | 17.00 LB |

