Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133UR60
Part #:XB1020
Catalog #:133UR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.66 in | J: | 3.25 in |
| D: | 1.72 | O: | 2 in |
| Y: | 1.76 in | X: | 0.5 in |
| L: | 4.03 in | V: | 1.94 in |
| H: | 1.72 in | M: | 1.81 |
| B: | 4 | F: | 2 |
| K: | 1.63 in | N: | 4 |
| E: | 1.63 | H-Tap size: | 5/16 - 18 in |
| T: | 0.625 | A: | 2.88 |
| G: | 1 | U: | 0.5 in |
| I: | 2.12 in | Center Distance (in): | 1.33 in |
| TAP Depth: | 0.5 in |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Key Length: | 1 | Key Sq.: | 0.125 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 1399 | Ratio: | 60:1 |
| Maximum Input HP: | 0.246 hp @ 1750 rpm | Manufacturer Reducer Size: | 133 |
| Output Diameter (in): | 0.625 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | 133U |
| Mounting Style: | No Base | Output Key: | 3/16 X 1.31 |
| Output Shaft Assembly Code: | R | Ratio Range: | 60:1 |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Assembly: | U-R | Output RPM: | 29.1 |
| Input HP @ 1750 RPM: | 0.19 | Input Keyway: | 1/8 X 1.38 in |
| Series Code: | Raider | Input Diameter (in): | 0.5 in |
| Center Distance (in): | 1.33 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Torque Rating (in-lb): | 313 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288337324 | Weight: | 17.00 LB |

