Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133Q56R60
Part #:XB1080
Catalog #:133Q56R60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 1.72 in | D: | 1.72 |
| J: | 3.25 in | P: | 3.05 in |
| R: | 3.25 in | F: | 2 |
| L: | 2.61 in | M: | 5.84 |
| B: | 4 | V: | 2.16 in |
| N: | 4 | C: | 4.66 in |
| K: | 1.63 in | O: | 2 in |
| T: | 0.625 | BF: | 0.41 |
| AJ: | 5.88 | TAP Depth: | 0.5 in |
| BE: | 0.38 in | H-Tap size: | 5/16 - 18 in |
| AK: | 4.5 | E: | 1.63 |
| A: | 2.88 | LQ: | 3.94 in |
| BD: | 6.5 | Center Distance (in): | 1.33 in |
| G: | 1 | I: | 2.12 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Ratio: | 60:1 |
| Thrust Rating - output shaft: | 1399 | Efficiency: | 80 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Input Speed: | 1750 | Assembly: | Q-R |
| Gear Type: | Worm | Output RPM: | 29.1 |
| Mounting Style: | No Base | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.19 | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.33 |
| Output Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Series Code: | Raider | Output Shaft Assembly Code: | R |
| Product Type: | Worm Speed Reducer | Ratio Range: | 60:1 |
| Model Code: | 133Q | Frame Size: | 56C |
| Service Factor: | 1 | Output Key: | 3/16 X 1.31 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 313 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288337805 | Weight: | 17.00 LB |

