Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 154UL15
Part #:XC1004
Catalog #:154UL15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 1.78 in | D: | 1.91 |
| X: | 0.63 in | N: | 4.31 |
| Y: | 1.76 in | V: | 2.11 in |
| B: | 5.13 | C: | 5.38 in |
| K: | 2.09 in | H: | 1.91 in |
| L: | 4.69 in | F: | 2.75 |
| J: | 4.19 in | M: | 1.69 |
| T: | 0.75 | TAP Depth: | 0.5 in |
| G: | 1.38 | H-Tap size: | 5/16 - 18 in |
| U: | 0.625 in | I: | 2.75 in |
| A: | 3.69 | Center Distance (in): | 1.54 in |
| E: | 2.09 |
Technical Specifications
| Thrust Rating - output shaft: | 1146 | Ratio: | 15:1 |
| Key Length: | 1.38 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Key Sq.: | 0.1875 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input HP @ 1750 RPM: | 0.81 | No. of Gear Reductions: | Single |
| Mounting Style: | No Base | Series Code: | Raider |
| Input Keyway: | 3/16 X 0.94 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.750 in | Output Key: | 3/16 X 1.25 |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.625 in |
| Assembly: | U-L | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | 154U |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | L |
| Center Distance (in): | 1.54 | Service Factor: | 1 |
| Output RPM: | 116.6 | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Output Torque Rating (in-lb): | 446 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288339588 | Weight: | 18.00 LB |

