Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UR15
Part #:XE1014
Catalog #:206UR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.38 in | M: | 1.81 |
| F: | 2.88 | B: | 5.5 |
| J: | 5 in | H: | 2.28 in |
| D: | 2.28 | V: | 2.08 in |
| Y: | 1.76 in | L: | 5.06 in |
| N: | 4.69 | X: | 0.63 in |
| K: | 2.5 in | O: | 2 in |
| TAP Depth: | 0.61 in | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 2.06 in | E: | 2.5 |
| A: | 3.75 | G: | 1.44 |
| I: | 3 in | T: | 1 |
| U: | 0.625 in |
Technical Specifications
| Input Speed: | 1750 | Thrust Rating - output shaft: | 1820 |
| Key Sq.: | 0.1875 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Key Length: | 1.38 |
| Ratio: | 15:1 | Efficiency: | 80 |
| Model Code: | 206U | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.625 in | Ratio Range: | 15:1 |
| Output Key: | 1/4 X 1.75 | Center Distance (in): | 2.06 |
| Output RPM: | 116.6 | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Mounting Style: | No Base |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Assembly: | U-R |
| Input RPM: | 1,750 | Output Diameter (in): | 1.000 in |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.64 | Series Code: | Raider |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 897 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,078 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288345688 | Weight: | 25.00 LB |

