Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UH20 107
Part #:XE1155
Catalog #:206UH20 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.63 in | N: | 3 |
| L: | 3.61 in | J: | 4.82 in |
| O: | 7.72 in | B: | 3.81 |
| M: | 6 | F: | 1.44 |
| D: | 2.88 | K: | 6.38 in |
| C: | 5 in | Y: | 1.76 in |
| H: | 2.28 in | E: | 2.5 |
| A: | 5.8 |
Technical Specifications
| Input Speed: | 1750 | Reducer Style: | Standard |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 1144 |
| Key Length: | 1.38 | Key Sq.: | 0.188 |
| Efficiency: | 80 | Input Style: | Shaft |
| Series Code: | Raider | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Product Type: | Worm Speed Reducer |
| Mounting Style: | Shaft Mt | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 1.58 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 2.06 |
| Ratio Range: | 20:1 | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,175 lb | Output Torque Rating (in-lb): | 964 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288346807 | Weight: | 26.00 LB |

