Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 206UH40 107
Part #:XE1158
Catalog #:206UH40 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5 in | M: | 6 |
| H: | 2.28 in | Y: | 1.76 in |
| F: | 1.44 | J: | 4.82 in |
| D: | 2.88 | O: | 7.72 in |
| N: | 3 | B: | 3.81 |
| L: | 3.61 in | X: | 0.63 in |
| K: | 6.38 in | A: | 5.8 |
| E: | 2.5 |
Technical Specifications
| Key Sq.: | 0.188 | Efficiency: | 80 |
| Reducer Style: | Standard | Ratio: | 40:1 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 1144 |
| Key Length: | 1.38 | Maximum Input HP: | 0.92 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 206 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Center Distance (in): | 2.06 |
| Input Style: | Shaft | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Ratio Range: | 40:1 | Mounting Style: | Shaft Mt |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.92 |
| Series Code: | Raider | Input Keyway: | 0.19 in |
| Output Shaft Direction: | L or R | Overhung Load Rating (Output Shaft(lb)): | 1,315 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 971 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288346821 | Weight: | 26.00 LB |

