Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UL10
Part #:XF1003
Catalog #:237UL10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.37 in | J: | 5 in |
| V: | 2.66 in | D: | 2.5 |
| H: | 2.5 in | B: | 6.13 |
| F: | 2.88 | N: | 5.08 |
| X: | 0.75 in | K: | 2.5 in |
| M: | 1.94 | Y: | 2.38 in |
| C: | 6.94 in | L: | 5.44 in |
| TAP Depth: | 0.6 in | A: | 4.06 |
| U: | 0.75 in | Center Distance (in): | 2.37 in |
| I: | 3.56 in | E: | 2.5 |
| G: | 1.44 | H-Tap size: | 3/8 - 16 in |
| T: | 1.125 |
Technical Specifications
| Efficiency: | 80 | Key Length: | 1.63 |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 1714 |
| Key Sq.: | 0.1875 | Input Speed: | 1750 |
| Reducer Style: | Standard | Ratio: | 10:1 |
| Manufacturer Reducer Size: | 237 | Maximum Input HP: | 3.56 hp @ 1750 rpm |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Input Keyway: | 3/16 X 1.31 in |
| Assembly: | U-L | Output Key: | 1/4 X 1.75 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Model Code: | 237U | Center Distance (in): | 2.38 |
| Mounting Style: | No Base | Output RPM: | 175 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 3.34 | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | L |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Torque Rating (in-lb): | 1172 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288348658 | Weight: | 40.00 LB |

