Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237ULR40
Part #:XF1028
Catalog #:237ULR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.5 in | C: | 6.94 in |
| H: | 2.5 in | M: | 1.94 |
| J: | 5 in | B: | 6.13 |
| N: | 5.08 | X: | 0.75 in |
| Y: | 2.38 in | V: | 2.66 in |
| L: | 5.44 in | D: | 2.5 |
| O: | 2.37 in | F: | 2.88 |
| G: | 1.44 | TAP Depth: | 0.6 in |
| E: | 2.5 | I: | 3.56 in |
| O*: | 2.37 in | U: | 0.75 in |
| T: | 1.125 | A: | 4.06 |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.37 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Key Sq.: | 0.1875 |
| Ratio: | 40:1 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2305 | Key Length: | 1.63 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Input Keyway: | 3/16 X 1.31 in | Input HP @ 1750 RPM: | 1.14 |
| Input Diameter (in): | 0.75 in | Series Code: | Raider |
| Output RPM: | 43.7 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Assembly: | U-LR | Center Distance (in): | 2.38 |
| Service Factor: | 1 | Model Code: | 237U |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 1.75 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Mounting Style: | No Base | Output Shaft Assembly Code: | D |
| Output Shaft Orientation: | LR | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1433 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
General Specifications
| UPC: | 662288348856 | Weight: | 40.00 LB |

