Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237Q56L30
Part #:XF1097
Catalog #:237Q56L30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.08 | P: | 4.88 in |
| L: | 3.77 in | R: | 3.25 in |
| O: | 2.37 in | D: | 2.5 |
| B: | 6.13 | F: | 2.88 |
| K: | 2.5 in | J: | 5 in |
| M: | 7.84 | V: | 2.66 in |
| H: | 2.5 in | C: | 6.94 in |
| A: | 4.06 | I: | 3.56 in |
| Center Distance (in): | 2.37 in | BF: | 0.41 |
| LQ: | 5.06 in | G: | 1.44 |
| AJ: | 5.88 | E: | 2.5 |
| BD: | 6.5 | BE: | 0.38 in |
| TAP Depth: | 0.6 in | T: | 1.125 |
| H-Tap size: | 3/8 - 16 in | AK: | 4.5 |
Technical Specifications
| Reducer Style: | Standard | Ratio: | 30:1 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2305 | Input Bore (C Face): | 0.625 |
| Efficiency: | 80 | Output Shaft Assembly Code: | L |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | Q-L | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 1.45 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.38 | Output Key: | 1/4 X 1.75 |
| Frame Size: | 56C | Model Code: | 237Q |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Series Code: | Raider | Mounting Style: | No Base |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Torque Rating (in-lb): | 1423 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288349396 | Weight: | 45.00 LB |

