Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 237UH25 107
Part #:XF1156
Catalog #:237UH25 107
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.77 in | D: | 2.88 |
| F: | 1.44 | K: | 6.94 in |
| J: | 5.51 in | Y: | 2.38 in |
| C: | 5 in | N: | 3 |
| B: | 4.06 | H: | 2.5 in |
| X: | 0.75 in | O: | 8.57 in |
| M: | 6 | A: | 6.12 |
| E: | 2.5 |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 2091 |
| Ratio: | 25:1 | Key Length: | 1.63 |
| Key Sq.: | 0.188 | Input Speed: | 1750 |
| Reducer Style: | Standard | Maximum Input HP: | 1.97 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 237 | Center Distance (in): | 2.38 |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Gear Type: | Worm | Input Style: | Shaft |
| Service Factor: | 1 | Mounting Style: | Shaft Mt |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 1.97 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 1454 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288685715 | Weight: | 42.00 LB |

