Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56R50
Part #:XG1139
Catalog #:262Q56R50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 2.94 in | N: | 5.63 |
| P: | 5.57 in | M: | 8.74 |
| V: | 2.73 in | L: | 4.34 in |
| F: | 3.38 | D: | 2.94 |
| J: | 6.38 in | O: | 2.5 in |
| B: | 7.12 | C: | 8 in |
| R: | 3.25 in | K: | 3.19 in |
| E: | 3.19 | AK: | 4.5 |
| I: | 3.69 in | AJ: | 5.88 |
| T: | 1.125 | BD: | 6.5 |
| TAP Depth: | 0.58 in | LQ: | 5.69 in |
| H-Tap size: | 3/8 - 16 in | A: | 4.44 |
| Center Distance (in): | 2.62 in | BF: | 0.41 |
| BE: | 0.38 in | G: | 1.69 |
Technical Specifications
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 50:1 | Reducer Style: | Standard |
| Efficiency: | 80 | Input Speed: | 1750 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 3336 | Service Factor: | 1 |
| Series Code: | Raider | Ratio Range: | 50:1 |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Input Style: | C-Face Quill | Mounting Style: | No Base |
| Frame Size: | 56C | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Output RPM: | 35 | Model Code: | 262Q |
| Input Diameter (in): | 0.625 in | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 1.1 | Center Distance (in): | 2.62 |
| Assembly: | Q-R | Output Key: | 1/4 X 2.00 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1843 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288353355 | Weight: | 56.00 LB |

