Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140L15
Part #:XG1154
Catalog #:262Q140L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.5 in | L: | 4.34 in |
| R: | 3.25 in | F: | 3.38 |
| B: | 7.12 | C: | 8 in |
| D: | 2.94 | K: | 3.19 in |
| P: | 5.57 in | J: | 6.38 in |
| H: | 2.94 in | M: | 8.74 |
| N: | 5.63 | V: | 2.73 in |
| BE: | 0.38 in | E: | 3.19 |
| G: | 1.69 | H-Tap size: | 3/8 - 16 in |
| AJ: | 5.88 | LQ: | 5.69 in |
| TAP Depth: | 0.58 in | BD: | 6.5 |
| Center Distance (in): | 2.62 in | BF: | 0.41 |
| AK: | 4.5 | T: | 1.125 |
| A: | 4.44 | I: | 3.69 in |
Technical Specifications
| Input Speed: | 1750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 2296 | Ratio: | 15:1 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.125 in |
| Output RPM: | 116.6 | Output Key: | 1/4 X 2.00 |
| Gear Type: | Worm | Assembly: | Q-L |
| Mounting Style: | No Base | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Input Diameter (in): | 0.875 in | Frame Size: | 140TC |
| Model Code: | 262Q | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 3 | Center Distance (in): | 2.63 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Service Factor: | 1 | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1737 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
General Specifications
| UPC: | 662288353478 | Weight: | 56.00 LB |

