Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140R30
Part #:XG1167
Catalog #:262Q140R30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 5.57 in | O: | 2.5 in |
| R: | 3.25 in | M: | 8.74 |
| C: | 8 in | K: | 3.19 in |
| N: | 5.63 | B: | 7.12 |
| H: | 2.94 in | D: | 2.94 |
| J: | 6.38 in | V: | 2.73 in |
| L: | 4.34 in | F: | 3.38 |
| BE: | 0.38 in | Center Distance (in): | 2.62 in |
| BF: | 0.41 | AK: | 4.5 |
| T: | 1.125 | I: | 3.69 in |
| E: | 3.19 | TAP Depth: | 0.58 in |
| BD: | 6.5 | H-Tap size: | 3/8 - 16 in |
| G: | 1.69 | LQ: | 5.69 in |
| AJ: | 5.88 | A: | 4.44 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2956 |
| Input Speed: | 1750 | Ratio: | 30:1 |
| Efficiency: | 80 | Input Bore (C Face): | 0.875 |
| Reducer Style: | Standard | Gear Type: | Worm |
| Output Key: | 1/4 X 2.00 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | Q-R | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 1.7 | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | R | Model Code: | 262Q |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 2.63 |
| Frame Size: | 140TC | Series Code: | Raider |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1833 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288353577 | Weight: | 56.00 LB |

