Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140LR25
Part #:XH1176
Catalog #:300Q140LR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | H: | 3.25 in |
| P: | 6.25 in | J: | 5.95 in |
| K: | 8.88 in | V: | 3.6 in |
| L: | 4.84 in | M: | 10.14 |
| D: | 4 | B: | 5.25 |
| C: | 7 in | N: | 6.75 |
| R: | 3.25 in | A: | 8.12 |
| E: | 3.5 |
Technical Specifications
| Reducer Style: | Standard | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 1.63 | Efficiency: | 80 |
| Motor Frame Size: | 140TC | Ratio: | 25:1 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Output Shaft Orientation: | LR | Input HP @ 1750 RPM: | 3.36 |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Mounting Style: | No Base | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Output Diameter (in): | 1.250 in |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2527 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,574 lb |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662288685838 | Weight: | 68.00 LB |

