Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140H25 203
Part #:XH1236
Catalog #:300Q140H25 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5.95 in | F: | 2 |
| B: | 5.25 | R: | 3.25 in |
| H: | 3.25 in | P: | 6.25 in |
| N: | 3.75 | L: | 4.84 in |
| M: | 7.5 | K: | 8.88 in |
| C: | 7 in | D: | 4 |
| E: | 3.5 | A: | 8.12 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 2574 |
| Ratio: | 25:1 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16x3/32 | Efficiency: | 80 |
| Manufacturer Reducer Size: | 300 | Maximum Input HP: | 3.36 hp @ 1750 rpm |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 25:1 |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.36 |
| Frame Size: | 140TC | Output Diameter (in): | 2.188 in |
| Mounting Style: | Shaft Mt | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 2,574 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2527 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288685890 | Weight: | 69.00 LB |

