Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300Q140H60 203
Part #:XH1240
Catalog #:300Q140H60 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4 | J: | 5.95 in |
| P: | 6.25 in | B: | 5.25 |
| N: | 3.75 | C: | 7 in |
| H: | 3.25 in | L: | 4.84 in |
| R: | 3.25 in | F: | 2 |
| K: | 8.88 in | M: | 7.5 |
| E: | 3.5 | A: | 8.12 |
Technical Specifications
| Input Keyway (C Face): | 3/16x3/32 | Ratio: | 60:1 |
| Motor Frame Size: | 140TC | Reducer Style: | Standard |
| Input Bore (C Face): | 0.875 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2574 | Efficiency: | 80 |
| Maximum Input HP: | 1.64 hp @ 1750 rpm | Manufacturer Reducer Size: | 300 |
| Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.64 |
| Gear Type: | Worm | Series Code: | Raider |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Center Distance (in): | 3 | Output Diameter (in): | 2.188 in |
| Mounting Style: | Shaft Mt | Product Type: | Worm Speed Reducer |
| Ratio Range: | 60:1 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2413 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,574 lb |
General Specifications
| UPC: | 662288358626 | Weight: | 69.00 LB |

