Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325ULR40
Part #:XI1028
Catalog #:325ULR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | J: | 7.5 in |
| X: | 0.88 in | H: | 3.5 in |
| C: | 9.38 in | L: | 7.06 in |
| Y: | 2.38 in | N: | 7.06 |
| V: | 3.66 in | O: | 3.25 in |
| K: | 3.75 in | B: | 8.5 |
| M: | 2.31 | D: | 3.5 |
| T: | 1.375 | O*: | 3.25 in |
| I: | 4.5 in | Center Distance (in): | 3.25 in |
| A: | 5 | TAP Depth: | 0.8 in |
| G: | 2 | H-Tap size: | 7/16 - 14 in |
| E: | 3.75 | U: | 0.875 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 3410 | Input Speed: | 1750 |
| Key Sq.: | 0.188 | Reducer Style: | Standard |
| Key Length: | 1.63 | Efficiency: | 80 |
| Manufacturer Reducer Size: | 325 | Maximum Input HP: | 2.926 hp @ 1750 rpm |
| Mounting Style: | No Base | Input Style: | Solid Shaft |
| Center Distance (in): | 3.25 | Ratio Range: | 40:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | D |
| Output RPM: | 43.7 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.43 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.375 in |
| Output Shaft Orientation: | LR | Assembly: | U-LR |
| Input Keyway: | 3/16 X 1.63 in | Model Code: | 325U |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Output Key: | 5/16 X 2.88 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 3303 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
General Specifications
| UPC: | 662288361176 | Weight: | 71.00 LB |

