Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325ULR60
Part #:XI1030
Catalog #:325ULR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | D: | 3.5 |
| L: | 7.06 in | C: | 9.38 in |
| O: | 3.25 in | J: | 7.5 in |
| V: | 3.66 in | N: | 7.06 |
| F: | 4 | K: | 3.75 in |
| H: | 3.5 in | X: | 0.88 in |
| M: | 2.31 | Y: | 2.38 in |
| O*: | 3.25 in | U: | 0.875 in |
| G: | 2 | H-Tap size: | 7/16 - 14 in |
| T: | 1.375 | A: | 5 |
| E: | 3.75 | Center Distance (in): | 3.25 in |
| TAP Depth: | 0.8 in | I: | 4.5 in |
Technical Specifications
| Ratio: | 60:1 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 3410 | Shaft Seal Material: | Nitrile |
| Key Length: | 1.63 | Key Sq.: | 0.188 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Ratio Range: | 60:1 | Center Distance (in): | 3.25 |
| Series Code: | Raider | Output RPM: | 29.1 |
| Input Keyway: | 3/16 X 1.63 in | Input HP @ 1750 RPM: | 1.76 |
| Gear Type: | Worm | Model Code: | 325U |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Mounting Style: | No Base |
| Assembly: | U-LR | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output Key: | 5/16 X 2.88 |
| Output Diameter (in): | 1.375 in | Output Shaft Assembly Code: | D |
| Output Shaft Orientation: | LR | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3274 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
General Specifications
| UPC: | 662288361190 | Weight: | 71.00 LB |

