Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56L15
Part #:XI1124
Catalog #:325Q56L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 10.7 | C: | 9.38 in |
| N: | 7.06 | L: | 5.02 in |
| O: | 3.25 in | V: | 3.66 in |
| K: | 3.75 in | D: | 3.5 |
| B: | 8.5 | F: | 4 |
| H: | 3.5 in | R: | 3.25 in |
| J: | 7.5 in | I: | 4.5 in |
| AJ: | 5.88 | BE: | 0.38 in |
| LQ: | 6.56 in | H-Tap size: | 7/16 - 14 in |
| TAP Depth: | 0.8 in | AK: | 4.5 |
| E: | 3.75 | BD: | 6.5 |
| T: | 1.375 | Center Distance (in): | 3.25 in |
| G: | 2 | A: | 5 |
| BF: | 0.41 |
Technical Specifications
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 15:1 | Motor Frame Size: | 56C |
| Efficiency: | 80 | Thrust Rating - output shaft: | 3364 |
| Input Speed: | 1750 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Nitrile | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.42 | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Assembly: | Q-L |
| Model Code: | 325Q | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Ratio Range: | 15:1 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.375 in |
| Series Code: | Raider | Input RPM: | 1,750 |
| Output Key: | 5/16 X 2.88 | Frame Size: | 56C |
| Center Distance (in): | 3.25 | Output RPM: | 116.6 |
| Input Style: | C-Face Quill | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,401 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2980 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288361831 | Weight: | 75.00 LB |

