Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q56L50
Part #:XI1129
Catalog #:325Q56L50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 3.5 in | O: | 3.25 in |
| V: | 3.66 in | M: | 10.7 |
| R: | 3.25 in | F: | 4 |
| L: | 5.02 in | D: | 3.5 |
| B: | 8.5 | K: | 3.75 in |
| N: | 7.06 | C: | 9.38 in |
| J: | 7.5 in | BF: | 0.41 |
| AK: | 4.5 | G: | 2 |
| Center Distance (in): | 3.25 in | E: | 3.75 |
| H-Tap size: | 7/16 - 14 in | T: | 1.375 |
| TAP Depth: | 0.8 in | AJ: | 5.88 |
| LQ: | 6.56 in | BD: | 6.5 |
| A: | 5 | BE: | 0.38 in |
| I: | 4.5 in |
Technical Specifications
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 3410 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.625 | Efficiency: | 80 |
| Ratio: | 50:1 | Frame Size: | 56C |
| Input HP @ 1750 RPM: | 2.05 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.625 in | Output Key: | 5/16 X 2.88 |
| Model Code: | 325Q | Assembly: | Q-L |
| Mounting Style: | No Base | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Assembly Code: | L |
| Output Diameter (in): | 1.375 in | Ratio Range: | 50:1 |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Series Code: | Raider | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Torque Rating (in-lb): | 3315 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288361879 | Weight: | 75.00 LB |

