Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325Q180H30 203
Part #:XI1277
Catalog #:325Q180H30 203
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 7.5 in | L: | 5.02 in |
| O: | 6.75 in | J: | 6.14 in |
| M: | 10.7 | R: | 4.5 in |
| D: | 4 | B: | 5.75 |
| V: | 3.66 in | K: | 9.38 in |
| H: | 3.5 in | N: | 7.06 |
| F: | 2 | E: | 3.75 |
| A: | 8.5 |
Technical Specifications
| Efficiency: | 80 | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 2574 | Input Speed: | 1750 |
| Input Bore (C Face): | 1.13 | Reducer Style: | Standard |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 3/16 X 1.63 |
| Maximum Input HP: | 3.619 hp @ 1750 rpm | Manufacturer Reducer Size: | 325 |
| Input Diameter (in): | 1.125 in | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 2.188 in |
| Input HP @ 1750 RPM: | 3.619 | Frame Size: | 180TC |
| Mounting Style: | Shaft Mt | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Series Code: | Raider |
| Gear Type: | Worm | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3226 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 662288362883 | Weight: | 77.00 LB |

