Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516UL50
Part #:XL0009
Catalog #:516UL50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.16 in | N: | 9.06 |
| D: | 5.31 | C: | 13.75 in |
| K: | 5.5 in | H: | 5.31 in |
| B: | 12.5 | Y: | 3.75 in |
| J: | 11 in | X: | 1.25 in |
| F: | 5.81 | L: | 10.69 in |
| O: | 4.16 in | M: | 3.75 |
| TAP Depth: | 1 in | H-Tap size: | 5/8 - 11 in |
| I: | 7.42 in | E: | 5.5 |
| T: | 2 | G: | 2.91 |
| Center Distance (in): | 5.16 in | U: | 1.25 in |
| A: | 7.38 |
Technical Specifications
| Reducer Style: | Standard | Key Length: | 2.56 |
| Key Sq.: | 0.25 | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 6689 | Input Speed: | 1750 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Maximum Input HP: | 4.45 hp @ 1750 rpm | Manufacturer Reducer Size: | 516 |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Output Shaft Assembly Code: | L | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.12 | Mounting Style: | No Base |
| Input RPM: | 1,750 | Assembly: | U-L |
| Model Code: | 516U | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 2.000 in | Center Distance (in): | 5.16 |
| Gear Type: | Worm | Output Key: | 1/2 X 2.81 |
| Input Style: | Solid Shaft | Output RPM: | 35 |
| Ratio Range: | 50:1 | Input Keyway: | 1/4 X 2.56 in |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7280 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288368106 | Weight: | 227.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

