Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q180R40
Part #:XL0108
Catalog #:516Q180R40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 13.91 | B: | 12.5 |
| F: | 5.81 | H: | 5.31 in |
| O: | 4.16 in | C: | 13.75 in |
| R: | 4.5 in | N: | 9.06 |
| D: | 5.31 | L: | 7.42 in |
| K: | 5.5 in | P: | 10.47 in |
| V: | 4.16 in | J: | 11 in |
| BE1: | 0.5 in | BD: | 9 |
| G: | 2.91 | AJ: | 7.25 |
| LQ: | 8.78 in | AK: | 8.5 |
| TAP Depth: | 1 in | H-Tap size: | 5/8 - 11 in |
| A: | 7.38 | Center Distance (in): | 5.16 in |
| BF: | 0.53 | E: | 5.5 |
| I: | 7.42 in | T: | 2 |
Technical Specifications
| Input Speed: | 1750 | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 6209 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Efficiency: | 80 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | No. of Gear Reductions: | Single |
| Series Code: | Raider | Gear Type: | Worm |
| Center Distance (in): | 5.16 | Service Factor: | 1 |
| Output Key: | 1/2 X 2.81 | Output Shaft Assembly Code: | R |
| Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output RPM: | 43.7 | Product Type: | Worm Speed Reducer |
| Model Code: | 516Q | Mounting Style: | No Base |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.125 in |
| Assembly: | Q-R | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.000 in |
| Input HP @ 1750 RPM: | 6.39 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Output Torque Rating (in-lb): | 7565 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288368793 | Weight: | 221.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

