Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600UH20
Part #:XM0185
Catalog #:600UH20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 1.5 in | L: | 11.75 in |
| M: | 3.75 | B: | 14.5 |
| C: | 16.5 in | D: | 6.5 |
| F: | 6.38 | K: | 16.5 in |
| N: | 6.31 | H: | 6.5 in |
| Y: | 3.75 in | J: | 12.75 in |
| O: | 19 in | A: | 14.5 |
| AG: | 12.63 | E: | 6.38 |
| G: | 3.19 | Center Distance (in): | 6 in |
| U: | 1.5 in | I: | 8.25 in |
| T: | 3.9375 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 6758 |
| Key Length: | 2.94 | Ratio: | 20:1 |
| Efficiency: | 80 | Key Sq.: | 0.375 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Input Style: | Solid Shaft | Series Code: | Raider |
| Mounting Style: | Shaft Mt | Input HP @ 1750 RPM: | 16.51 |
| Output Key: | 1 X 4.00 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.5 in | Bore Code: | 63 |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 3.938 in |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Model Code: | 600UH | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/8 X 2.94 in |
| Service Factor: | 1 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
| Output Torque Rating (in-lb): | 10696 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288371007 | Weight: | 321.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

