Marathon Generator’s rugged Harsh Duty® units are built to withstand continuous operation in hot, dusty, or humid environments
Ideal for quarries, mining, chemical plants, heavy industrial plants, construction, motion picture industry, oil & gas operations, refineries
Reinforced windings with multiple dip & bake varnish cycles on main stator
Fully encapsulated exciter stator for maximum environmental protection
Heavy-duty rectifier assembly for voltage transient surges and over-current situations
Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
Selenium surge suppressors are standard on models 360 frame size and larger
Includes: top-mounted connection box with link board as standard
Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulators and PMG excitation
Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint
File size requires longer download time
File is not found. Please try again or contact customer service.
Check Inventory
CHOOSE FILE
Compare Product
Some of the documents are missing. Please review.
Sorry, at this time this product does not comply with the standards of the country you selected.
This product complies with the standards of the country you selected.
Upload failed - file is empty
The uploaded file exceeds the permitted size of {0}mb. Please resubmit using a valid size.
Valid attachments are .PDF, .PNG, .JPG, .JPEG. Please resubmit using a valid attachment type.
FINAL SALE
One or more items added to your cart are not eligible for return.
All estimated shipping dates have a local warehouse cutoff time for shipment date shown. This time is displayed to the right of the date.
The account you are currently on does not have access to purchase this product. Please change to your {0} account to purchase.
The account you are currently on does not have access to purchase this product({0}). Please change to your {1} account to purchase.
Key Features
The following item(s) have been moved to {0}: {1}
Quantities over {0} may require additional lead time. A Regal representative will contact you if this occurs.
You can only order in multiples of {0}. Please enter a valid quantity for this item.
NEW
The account you are currently on does not have access to purchase this product.
No file chosen
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
You have no recently viewed products
Sorry, this item is no longer available.
POPULAR
Product Specs
% OFF FLEX-IN-1 ADIPISCING IPSUM MATTIS PROMO APPLIED
kW Ratings at 60 Hz, 3 Phase, 1800 RPM, 0.8 power factor
kW (kva)
Continous
Standby
Marine
Voltage
80°C R/R
105°C R/R
125°C R/R
130°C R/R
150°C R/R
95°C R/R
110°C R/R
200Y/400Y
550
626
644
652
666
NA
NA
208Y-240D
NA
NA
NA
NA
NA
NA
NA
450Y
595
NA
NA
NA
NA
645
690
480Y
570
NA
NA
NA
NA
645
680
208Y/416Y
570
650
685
700
725
610
NA
240Y/480Y
570
680
700
NA
765
645
NA
190Y/380Y
525
595
595
595
595
NA
NA
220Y/440Y
595
680
725
730
765
NA
NA
kW Ratings at 50 Hz, 3 Phase, 1500 RPM, 0.8 power factor
kW (kva)
Continous
Standby
Marine
Voltage
80°C R/R
105°C R/R
125°C R/R
130°C R/R
150°C R/R
95°C R/R
110°C R/R
200Y/400Y
475
550
580
590
610
NA
NA
400Y
NA
NA
NA
NA
NA
656
688
208Y/415Y
440
520
560
570
590
NA
NA
220Y
NA
NA
NA
NA
NA
519
556
380Y
NA
NA
NA
NA
NA
669
700
190Y/380Y
490
560
600
605
620
NA
NA
220Y/440Y
360
445
485
500
525
NA
NA
This name is used, please enter another
{0} was created successfully.
{0} was deleted successfully.
New password and confirm password do not match.
The password entered does not comply with our password policy. Please try again.
The password entered does not comply with our password policy. Please try again.
You have already access to entered account.
Account already added
Your selected account has been changed probably in different window. Please refresh page and select correct account.
Please select an account
The entered account number is not valid or the account is not yet transitioned for use at Regalrexnord.com.
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
Please select Additional Access checkbox.
Please enter your address.
Please enter your address cont.
Please check to agree with Terms of Use and Privacy Policy.
Please select business type.
Please enter your city.
Please enter your company name.
Please select company account status.
Please enter confirm password.
Please select your country.
Please remove the discontinued item from cart to proceed to checkout.
Your order contains discontinued items. Please remove from cart and proceed with rest of the items.
Please enter a valid format for your email address.
Email address required
Please enter your email address.
Please enter your first name.
Please review and select a warehouse for Catalog/Part Numbers: {0}
Please enter your job title.
Please enter your last name.
Please note: Your order contains Made to Order (MTO) items. Return requests on MTO products are subject to review and not guaranteed.
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
Profile updated successfully.
Error while request access.
Registration Information has been received. Thank you for your interest in Regal Rexnord.
Please enter new password.
Please enter old password.
Please enter a valid format for your phone number.
Please enter your phone number.
Please enter a valid format for your extension.
Please select at least one product category.
Please verify you are not a robot.
Registration Information has been received. Thank you for your interest in Regal Rexnord.
Internal users can not request access for customer accounts. If you need access, please route through the customer service representatives.
All estimated shipping dates have a local warehouse cutoff time for shipment date shown. This time is displayed to the right of the date.
The account you are currently on does not have access to purchase this product. Please change to your {0} account to purchase.
The account you are currently on does not have access to purchase this product({0}). Please change to your {1} account to purchase.
Key Features
The following item(s) have been moved to {0}: {1}
Quantities over {0} may require additional lead time. A Regal representative will contact you if this occurs.
You can only order in multiples of {0}. Please enter a valid quantity for this item.
NEW
The account you are currently on does not have access to purchase this product.
No file chosen
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
You have no recently viewed products
Sorry, this item is no longer available.
POPULAR
Product Specs
% OFF FLEX-IN-1 ADIPISCING IPSUM MATTIS PROMO APPLIED