Browning Neoprene Wrapped Belt 95% Efficient - BB124
Part #:1087923
Catalog #:BB124
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Super Gripbelt V-Belts | Pitch Length: | 126.9 |
| Belt Section: | BB | Material: | Neoprene |
| Product Type: | Wrapped Belt | Outside Diameter (in): | 128.7 in |
| Operating Temperature [Max] ºC: | 60 °C | Efficiency (%): | 0.95 |
| Operating Temperature [Max] ºF: | 140 °F | Outside Length/Diameter (in): | 128.7 in |
| Section Size: | BB | Construction Type: | Classic |
| Standards met: | MPTA IP-20;RMA | Width (in): | 0.6563 in |
| Belt Series: | Gripbelt | Height: | 0.375 |
| Band Type: | Belt with Ends Joined | Reinforcing cord material: | Synthetic Fiber |
General Specifications
| UPC: | 662289164141 | Weight: | 1.68 LB |
| Packaged Length: | 9.85 IN | Packaged Width: | 9.70 IN |
| Packaged Height: | 2.75 IN | HTC: | 4010.39.1000 |
| Country of Origin: | United States of America |

