Browning Rubber FHP Belt - 3L450
Part #:1094036
Catalog #:3L450
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | 3L | Pitch Length: | 44.3 |
| Material: | Rubber | Belt Series: | FHP Belts |
| Section Size: | L | Construction Type: | Wrapped |
| Band Type: | Belt with Ends Joined | Standards met: | RMA |
| Color: | Black | Reinforcing cord material: | Cotton |
| Cross Section: | 0.375 | Outside Length/Diameter (in): | 45 in |
| Operating Temperature [Max] ºC: | 60 °C | Operating Temperature [Max] ºF: | 140 °F |
| Product Type: | FHP Belt | Overall Width (in): | 0.375 in |
| Width (in): | 0.375 in |
General Specifications
| UPC: | 662289205226 | Weight: | 0.17 LB |
| Packaged Length: | 19.40 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 0.55 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

