Browning Steel Bushed Bore Gearbelt Pulley - 22HH100
Part #:1056845
Catalog #:22HH100
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 22 | Width (mm): | 25.4 mm |
| Bore Range: | 3/8 to 1 1/2 | Product Type: | Gearbelt Pulley |
| Material: | Ductile Iron | Bore Type: | Bushed Bore |
| Outside Diameter (mm): | 87.5538 mm | Width (in): | 1 in |
| Outside Diameter (in): | 3.447 in | Flange (in): | 3.735 in |
| Belt Section: | H | Pitch Diameter (in): | 3.501 in |
| Face Width: | 1.3125 | Number of Hubs: | 1 |
| Length Through Bore: | 1.25 | Overall Length (in): | 1.557 in |
| Hub Diameter (in): | 2.5 in | With Flanges: | With Flanges |
| Hub Projection: | 0.235 | Pulley Construction: | Solid |
General Specifications
| UPC: | 662289213771 | Weight: | 1.98 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

