Browning Steel Bushed Bore Gearbelt Pulley - 36XHR200
Part #:1057652
Catalog #:36XHR200
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 1 1/8 to 3 3/4 | Product Type: | Gearbelt Pulley |
| Width (mm): | 50.8 mm | Number of teeth: | 36 |
| Material: | Cast Iron | Bore Type: | Bushed Bore |
| Outside Diameter (mm): | 251.8918 mm | Width (in): | 2 in |
| Flange (in): | 10.4330 in | Belt Section: | XH |
| Pitch Diameter (in): | 10.027 in | Inside Diameter (in): | 8.0625 in |
| Outside Diameter (in): | 9.917 in | Face Width: | 2.5625 |
| Hub Diameter (in): | 5.375 in | Pulley Construction: | Solid |
| With Flanges: | With Flanges | Hub Projection: | 0.59 |
| Number of Hubs: | 1 | Length Through Bore: | 2.875 |
| Overall Length (in): | 3.15625 in |
General Specifications
| UPC: | 662289174362 | Weight: | 35.76 LB |
| Packaged Length: | 11.50 IN | Packaged Width: | 11.40 IN |
| Packaged Height: | 3.80 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

