Browning Steel Bushed Bore Gearbelt Pulley - 72L050SD
Part #:3513132
Catalog #:72L050SD
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 72 | Product Type: | Gearbelt Pulley |
| Bore Range: | 1/2 to 2 | Width (mm): | 12.7 mm |
| Material: | Cast Iron | Bore Type: | Bushed Bore |
| Outside Diameter (in): | 8.564 in | Width (in): | 0.5 in |
| Belt Section: | L | Inside Diameter (in): | 7.625 in |
| Pitch Diameter (in): | 8.594 in | Outside Diameter (mm): | 217.5256 mm |
| Face Width: | 0.75 | Length Through Bore: | 1.83 |
| Pulley Construction: | Arm | Overall Length (in): | 2.2 in |
| Hub Diameter (in): | 3.125 in | With Flanges: | No Flanges |
| Hub Projection: | 1.2 | Number of Hubs: | 1 |
General Specifications
| UPC: | 662289353798 | Weight: | 8.98 LB |
| Packaged Length: | 9.40 IN | Packaged Width: | 10.10 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

