Browning Steel Bushed Bore Gearbelt Pulley - 29H100SD
Part #:3513645
Catalog #:29H100SD
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Number of teeth: | 29 |
| Width (mm): | 25.4 mm | Bore Range: | 1/2 to 2 |
| Material: | Steel | Bore Type: | Bushed Bore |
| Pitch Diameter (in): | 4.615 in | Width (in): | 1 in |
| Flange (in): | 5.0000 in | Outside Diameter (mm): | 115.8494 mm |
| Belt Section: | H | Outside Diameter (in): | 4.561 in |
| Inside Diameter (in): | 3.625 in | Face Width: | 1.312 |
| Number of Hubs: | 1 | Hub Projection: | 0.95 |
| Hub Diameter (in): | 3.13 in | With Flanges: | With Flanges |
| Length Through Bore: | 1.83 | Pulley Construction: | Solid |
| Overall Length (in): | 2.262 in |
General Specifications
| UPC: | 662289349449 | Weight: | 4.23 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 5.30 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

