Browning Steel Bushed Bore Gearbelt Pulley - 84H100SF
Part #:3513843
Catalog #:84H100SF
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 1/2 to 2 15/16 | Width (mm): | 25.4 mm |
| Model Name: | GBPulley_Master6 | Product Type: | Gearbelt Pulley |
| Number of teeth: | 84 | Bore Type: | Bushed Bore |
| Material: | Cast Iron | Outside Diameter (mm): | 338.201 mm |
| Outside Diameter (in): | 13.315 in | Inside Diameter (in): | 12.25 in |
| Width (in): | 1 in | Belt Section: | H |
| Pitch Diameter (in): | 13.369 in | Face Width: | 1.3125 |
| Overall Length (in): | 2.3722 in | With Flanges: | No Flanges |
| Hub Projection: | 1.062 | Number of Hubs: | 1 |
| Pulley Construction: | Arm | Length Through Bore: | 2 |
| Hub Diameter (in): | 4.625 in |
General Specifications
| UPC: | 662289354054 | Weight: | 17.45 LB |
| Packaged Length: | 14.30 IN | Packaged Width: | 14.30 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

