Browning 2 Groove Cast Iron FHP - Bushed Sheave - 2AK74H
Part #:1042852
Catalog #:2AK74H
KEY FEATURES
- Largest Selection of H Bushed sheaves of any other manufacturer - Browning offers bushed sheaves in both A and B Combination (A/B) configuration. 1 and 2 Grooves are available to meet any fractional horsepower requirement.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type of Bore: | Bushed | Datum Diameter (A): | 7 |
| Material: | Cast Iron | Number of Grooves: | 2 |
| Pitch Diameter (A): | 7.2 | Pitch Diameter (3L): | 6.66 |
| Model Name: | 2AKH_Sheave_Master | Belt Section: | 4L or A, 3L |
| Outside Diameter (in): | 7.25 in | Product Type: | FHP - Bushed |
| Bore (Min) (in): | 0.375 in | Outside Length (in): | 1.5 in |
| Bore Type: | Split Taper Bushed | Face Width (in): | 1.375 |
| Pulley Construction: | Plain | Bushing Bore Range: | 0.375 - 1.500 |
| Overall Width (in): | 1.5 |
General Specifications
| UPC: | 662289316205 | Weight: | 4.45 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.70 IN |
| Packaged Height: | 1.80 IN |

