Browning 1 Groove Cast Iron Bushed Bore Multiple Sheave - 1B34SH
Part #:1003839
Catalog #:1B34SH
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (A): | 3.2 | Outside Diameter (in): | 3.75 in |
| Number of Grooves: | 1 | Datum Diameter (A): | 3 |
| Pulley Material: | Cast Iron | Pitch Diameter (B): | 3.7 |
| Model Name: | 1AB_LG_Sheavemaster | Material: | Cast Iron |
| Datum Diameter (B): | 3.4 | Bushing Used: | SH |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Belt Section: | A, B | Bore Type: | QD Bushed |
| Pulley Construction: | Plain | Face Width (in): | 0.875 |
| Bushing Bore Range: | 0.500 - 1.625 | Overall Width (in): | 0.875 |
| Length Through Bore (in): | 1.3125 in |
General Specifications
| UPC: | 662289392520 | Weight: | 1.20 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 1.06 IN |

